Education Technology

Solution 34512: Entering Numbers Using Scientific Notation on the TI-83 Plus and TI-84 Plus Family of Graphing Calculators.

How do I enter numbers using scientific notation on the TI-83 Plus and TI-84 Plus family of graphing calculators? 

The EE function is used to enter numbers in scientific notation.

Please Note: EE is used to represent "times 10 to the power of".

Example: Input 3.5 x 106 and display the results in standard form


• Press [3] [.] [5].
• Press [2ND] [EE].
• Press [6] [ENTER].



Please see the TI-83 Plus and TI-84 Plus Family guidebooks for additional information.

Last updated: 7/26/2024