Education Technology

Knowledge Base

Home | TI-Nspire™ Navigator

Solution 33411: Managing and Deleting Classes Using the TI-Nspire™ Navigator™ Teacher Software.

How do I manage and delete classes using the TI-Nspire Navigator Teacher Software?

Classes can be managed or deleted within the TI-Nspire Navigator Teacher Software by following the steps below.

• Select the "Class" Tab.
• Go to the "Class" menu and select "Manage Classes".



• Select the Checkbox to the classes needed to be modified or deleted.
• Next to "Actions", select the options to "Show", "Hide", or "Delete".
• Click on "Apply".



Note: When selecting "Delete" or "Hide", a notification message will appear asking if you are sure you want to proceed.



• Click on "OK".
• Click on "OK" again.

Please see the TI-Nspire Navigator Teacher Software guidebooks for additional information.

{"commands":[{"click":"chrome:field:editcontrol({command:\"webedit:editlink\"})","header":"Edit link","icon":"/temp/iconcache/networkv2/16x16/link_edit.png","disabledIcon":"/temp/link_edit_disabled16x16.png","isDivider":false,"tooltip":"Edits the link destination and appearance","type":""},{"click":"chrome:field:editcontrol({command:\"webedit:clearlink\"})","header":"Clear Link","icon":"/temp/iconcache/networkv2/16x16/link_delete.png","disabledIcon":"/temp/link_delete_disabled16x16.png","isDivider":false,"tooltip":"Clears The Link","type":""},{"click":"chrome:common:edititem({command:\"webedit:open\"})","header":"Edit the related item","icon":"/temp/iconcache/office/16x16/cubes.png","disabledIcon":"/temp/cubes_disabled16x16.png","isDivider":false,"tooltip":"Edit the related item in the Content Editor.","type":"common"},{"click":"chrome:rendering:personalize({command:\"webedit:personalize\"})","header":"Personalize","icon":"/temp/iconcache/office/16x16/users_family.png","disabledIcon":"/temp/users_family_disabled16x16.png","isDivider":false,"tooltip":"Create or edit personalization for this component.","type":"sticky"}],"contextItemUri":"sitecore://master/{3D059C42-C730-4290-9A13-ED8F90396A53}?lang=en&ver=2","custom":{},"displayName":"Link","expandedDisplayName":nu