Education Technology
gen-product-icon-tab-specifications

TI-84 Plus CE family of graphing calculators specifications

General

Screen

ti-nspire cx ii graphing calculator specifications icon for storage Storage
3 MB FLASH ROM memory for storing data and apps
149 KB of free RAM
ti-nspire cx ii graphing calculator specifications icon for color Color
Backlit display
ti-nspire cx ii graphing calculator specifications icon for power Power
Powered by rechargeable TI battery
ti-nspire cx ii graphing calculator specifications icon for screen size Size
320 x 240 pixels (2.8" diagonally)
Connectivity
Easily connect via USB for data transfers, OS updates and charging
Resolution
140 DPI; 16-bit color depth

Other information


Guidebooks
Learn how to use your:
TI-84 Plus CE graphing calculator
TI-84 Plus CE Python graphing calculator
license shield icon Warranty
The TI-84 Plus CE graphing calculators come with a one-year limited warranty.

General

ti-nspire cx ii graphing calculator specifications icon for storage Storage
3 MB FLASH ROM memory for storing data and apps
149 KB of free RAM
ti-nspire cx ii graphing calculator specifications icon for power Power
Powered by rechargeable TI battery
Connectivity
Easily connect via USB for data transfers, OS updates and charging

Screen

ti-nspire cx ii graphing calculator specifications icon for color Color
Backlit display
ti-nspire cx ii graphing calculator specifications icon for screen size Size
320 x 240 pixels (2.8" diagonally)
Resolution
140 DPI; 16-bit color depth

Other information


Guidebooks
Learn how to use your:
TI-84 Plus CE graphing calculator
TI-84 Plus CE Python graphing calculator
license shield icon Warranty
The TI-84 Plus CE graphing calculators come with a one-year limited warranty.

Hardware

  • Screen size: 320 x 240 pixels (2.8" diagonal)
  • Screen resolution: 140 DPI; 16-bit color
  • Powered by the TI Rechargeable Battery 
  • 3 MB FLASH ROM memory for data archive and storage of apps
  • 149 KB of available RAM memory
  • USB port for computer connectivity, unit-to-unit communication with TI-84 Plus, TI-84 Plus Silver Edition, TI-84 Plus C Silver Edition and other TI-84 Plus CE graphing calculators
  • Impact-resistant slide case
  • Internal clock with date and time display
  • Available Teacher Pack (EZ-Spot) that includes:
    • Ten calculators
    • Five USB computer cables
    • Five unit-to-unit cables
    • One charging station
    • One Getting Started guide
    • One classroom poster

Built-in functionality


  • Add images to graph background
  • Fifteen colors for function graphing
  • Change style and color of axes and grids on graphs
  • Catalog syntax help
  • Alphabetical CATALOG of all TI calculator operations in one menu
  • Advanced functions accessed through pull-down display menus
  • Real and complex numbers calculated to 14-digit accuracy and displayed with 10 digits plus a two-digit exponent
  • Graphs 10 rectangular functions, six parametric expressions, six polar expressions and three recursively-defined sequences
  • Up to 10 graphing functions defined, saved, graphed and analyzed at one time
  • Sequence graphing mode shows time series plot, cobweb/stair-step plot and phase plots
  • User-defined list names: Lists store up to 999 elements
  • Seventeen interactive zoom features
  • Numeric evaluations given in table format for all graphing modes
  • Interactive analysis of function values, roots, maximums, minimums, integrals and derivatives
  • Eight different graph styles for differentiating the look of each graph drawn
  • Horizontal and vertical split-screen options
  • View graph and table side-by-side
  • Stores up to 10 20x20 matrices
  • Matrix operations including inverse, determinant, transpose, augment, reduced row echelon form and elementary row operations; convert matrices to lists and vice-versa
  • List-based, one- and two-variable statistical analysis, including logistic, sinusoidal, median-median, linear, logarithmic, exponential, power, quadratic polynomial, cubic polynomial, and quartic polynomial regression models
  • Three statistical plot definitions for scatter plots, xy-line plots, histograms, regular and modified box-and-whisker plots, and normal probability plots
  • Advanced statistics features including 10 hypothesis testing functions, seven confidence interval functions and one-way analysis of variance
  • Fifteen probability distribution functions including Normal, Student-t, Chi-square, Binomial and Poisson
  • Business functions including Time-Value-of-Money (TVM), cash flows and amortization; full screen interactive editor for solving TVM problems
  • Interactive equation solver editor allows solving numerically for different variables in an equation
  • Eleven regression calculations

Applications


  • Cabri™ Jr.
  • CellSheet™
  • Conics
  • Inequality Graphing
  • Language Localizers
  • Periodic Table
  • Polynomial Root Finder/Simultaneous Equation Solver
  • Probability Simulation
  • Science Tools
  • Transformation Graphing
  • Vernier EasyData®
  • TI-Innovator™ Hub App
  • Python*

Programming


  • All models support TI-Basic programming
  • Python edition includes a dedicated programming environment, as well as libraries for global access to user-defined functions and programs
gen-product-icon-specs-data-collection-support

Data-collection support


  • Compatible with CBR™ 2 motion sensor, Vernier EasyLink® and Vernier EasyTemp® systems to allow collection and analysis of real‐world data

Accessories


  • TI-SmartView™ CE emulator software for the TI-84 Plus graphing family allows educators to project a representation of the calculator’s display to the entire class; it is an ideal demonstration tool for leading classroom instruction of math and science concepts

Connectivity


  • Electronically upgradable graphing calculator allows you to have the most up-to-date functionality and software applications (apps)
  • USB computer cable
  • USB computer cable and TI Connect™ CE software application allow information to be transferred to and from a computer and printed or stored on disk
gen-product-icon-specs-support

Support


Vernier EasyData, Vernier EasyLink and Vernier EasyTemp are registered trademarks of Vernier Software & Technology.

*Only the Python version of the TI-84 Plus CE graphing calculator has Python programming capability.